| 31-20 |
RESERVED |
R |
0x0 |
|
| 19 |
INTFAULT3 |
R/W1C |
0x0 |
FAULT3 Interrupt Asserted. Writing a 1 to this bit clears it and the INTFAULT3 bit in the PWMRIS register.
0x0 = The fault condition for PWM generator 3 has not been asserted or is not enabled.
0x1 = An enabled interrupt for the fault condition for PWM generator 3 is asserted or is latched.
|
| 18 |
INTFAULT2 |
R/W1C |
0x0 |
FAULT2 Interrupt Asserted. Writing a 1 to this bit clears it and the INTFAULT2 bit in the PWMRIS register.
0x0 = The fault condition for PWM generator 2 has not been asserted or is not enabled.
0x1 = An enabled interrupt for the fault condition for PWM generator 2 is asserted or is latched.
|
| 17 |
INTFAULT1 |
R/W1C |
0x0 |
FAULT1 Interrupt Asserted. Writing a 1 to this bit clears it and the INTFAULT1 bit in the PWMRIS register.
0x0 = The fault condition for PWM generator 1 has not been asserted or is not enabled.
0x1 = An enabled interrupt for the fault condition for PWM generator 1 is asserted or is latched.
|
| 16 |
INTFAULT0 |
R/W1C |
0x0 |
FAULT0 Interrupt Asserted. Writing a 1 to this bit clears it and the INTFAULT0 bit in the PWMRIS register.
0x0 = The fault condition for PWM generator 0 has not been asserted or is not enabled.
0x1 = An enabled interrupt for the fault condition for PWM generator 0 is asserted or is latched.
|
| 15-4 |
RESERVED |
R |
0x0 |
|
| 3 |
INTPWM3 |
R |
0x0 |
PWM3 Interrupt Status. The PWM3RIS register shows the source of this interrupt. This bit is cleared by writing a 1 to the corresponding bit in the PWM3ISC register.
0x0 = The PWM generator 3 block interrupt is not asserted or is not enabled.
0x1 = An enabled interrupt for the PWM generator 3 block is asserted.
|
| 2 |
INTPWM2 |
R |
0x0 |
PWM2 Interrupt Status. The PWM2RIS register shows the source of this interrupt. This bit is cleared by writing a 1 to the corresponding bit in the PWM2ISC register.
0x0 = The PWM generator 2 block interrupt is not asserted or is not enabled.
0x1 = An enabled interrupt for the PWM generator 2 block is asserted.
|
| 1 |
INTPWM1 |
R |
0x0 |
PWM1 Interrupt Status. The PWM1RIS register shows the source of this interrupt. This bit is cleared by writing a 1 to the corresponding bit in the PWM1ISC register.
0x0 = The PWM generator 1 block interrupt is not asserted or is not enabled.
0x1 = An enabled interrupt for the PWM generator 1 block is asserted.
|
| 0 |
INTPWM0 |
R |
0x0 |
PWM0 Interrupt Status. The PWM0RIS register shows the source of this interrupt. This bit is cleared by writing a 1 to the corresponding bit in the PWM0ISC register.
0x0 = The PWM generator 0 block interrupt is not asserted or is not enabled.
0x1 = An enabled interrupt for the PWM generator 0 block is asserted.
|