SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
GPIO Slew Rate Control Select (GPIOSLR)
The GPIOSLR register is the slew rate control register. Slew rate control is only available when using the 8-mA, 10-mA or 12-mA drive strength option. The selection of drive strength is done through the GPIO Drive Select (GPIODRnR registers and the GPIO Peripheral Configuration (GPIOPC) register.
NOTE
This register has no effect on port pins PL6 and PL7.
GPIOSLR is shown in Figure 17-21 and described in Table 17-26.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SRL | ||||||||||||||||||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||||||||||||||||||