SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet PHY Address or Data - MR14 (EPHYADDAR)
This register is the address/data MMD register. It is used in conjunction with EPHYREGCTL register (PHY offset 0x00D) to provide the access by an indirect read/write mechanism to the extended register set.
EPHYADDAR is shown in Figure 15-102 and described in Table 15-114.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADDRDATA | |||||||||||||||
| W-0x0 | |||||||||||||||