SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC Peripheral Present (PPEMAC)
The PPEMAC register provides software information regarding the Ethernet controller module.
NOTE
This register reports which Ethernet controller modules are implemented on this microcontroller.
PPEMAC is shown in Figure 4-68 and described in Table 4-75.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x1 | ||||||||||||||