4.2.48 PPUART Register (Offset = 0x318) [reset = 0xFF]
Universal Asynchronous Receiver/Transmitter Peripheral Present (PPUART)
The PPUART register provides software information regarding the UART modules.
NOTE
This register reports which UART modules are implemented on this microcontroller.
PPUART is shown in Figure 4-54 and described in Table 4-61.
Return to Summary Table.
Figure 4-54 PPUART Register
| 31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
| RESERVED |
| R-0x0 |
|
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
P7 |
P6 |
P5 |
P4 |
P3 |
P2 |
P1 |
P0 |
| R-0x0 |
R-0x1 |
R-0x1 |
R-0x1 |
R-0x1 |
R-0x1 |
R-0x1 |
R-0x1 |
R-0x1 |
|
Table 4-61 PPUART Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 31-8 |
RESERVED |
R |
0x0 |
|
| 7 |
P7 |
R |
0x1 |
UART Module 7 Present
0x0 = UART module 7 is not present.
0x1 = UART module 7 is present.
|
| 6 |
P6 |
R |
0x1 |
UART Module 6 Present
0x0 = UART module 6 is not present.
0x1 = UART module 6 is present.
|
| 5 |
P5 |
R |
0x1 |
UART Module 5 Present
0x0 = UART module 5 is not present.
0x1 = UART module 5 is present.
|
| 4 |
P4 |
R |
0x1 |
UART Module 4 Present
0x0 = UART module 4 is not present.
0x1 = UART module 4 is present.
|
| 3 |
P3 |
R |
0x1 |
UART Module 3 Present
0x0 = UART module 3 is not present.
0x1 = UART module 3 is present.
|
| 2 |
P2 |
R |
0x1 |
UART Module 2 Present
0x0 = UART module 2 is not present.
0x1 = UART module 2 is present.
|
| 1 |
P1 |
R |
0x1 |
UART Module 1 Present
0x0 = UART module 1 is not present.
0x1 = UART module 1 is present.
|
| 0 |
P0 |
R |
0x1 |
UART Module 0 Present
0x0 = UART module 0 is not present.
0x1 = UART module 0 is present.
|