SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
I2C Master Timer Period (I2CMTPR)
This register is programmed to set the timer period for the SCL clock and assign the SCL clock to either standard or high-speed mode.
I2CMTPR is shown in Figure 19-20 and described in Table 19-10.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PULSEL | ||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | HS | TPR | |||||||||||||
| R-0x0 | W-0x0 | R/W-0x1 | |||||||||||||