SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The receive CRC Generator is used to generate the 32-bit CRC for the FCS field of the Ethernet frame. The encoding is defined by the following generating polynomial:
The calculated CRC is valid on the next clock after the data is received.