| 31-10 |
RESERVED |
R |
0x0 |
|
| 9 |
EOF1 |
R/W |
0x0 |
DMA End-of-Frame 1 Raw Interrupt Status and Set. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status
0x0 = Inactive
0x1 = Active
|
| 8 |
EOF0 |
R/W |
0x0 |
DMA End-of-Frame 0 Raw Interrupt Status and Set. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status
0x0 = Inactive
0x1 = Active
|
| 7 |
RESERVED |
R |
0x0 |
|
| 6 |
PALLOAD |
R/W |
0x0 |
DMA Palette Loaded Raw Interrupt Status and Set. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status
0x0 = Inactive
0x1 = Active
|
| 5 |
FIFOU |
R/W |
0x0 |
DMA FIFO Underflow Raw Interrupt Status and Set. Indicates if LCD dithering logic is not supplying data to the FIFO at a sufficient rate. FIFO has completely emptied and data pin driver logic has attempted to take added data from FIFO. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status
0x0 = Inactive
0x1 = Active
|
| 4 |
RESERVED |
R |
0x0 |
|
| 3 |
ACBS |
R/W |
0x0 |
AC Bias Count Raw Interrupt Status and Set. For Passive Matrix Panels Only AC bias transition counter has decremented to zero, indicating that the lcd_ac_o line has transitioned the number of times which is specified by the ACBI control bit-field in the LCDRASTRTIMn register. The counter is reloaded with the value in ACBI but it is disabled until the user clears ABCS. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status
0x0 = Inactive
0x1 = Active
|
| 2 |
SYNCS |
R/W |
0x0 |
Frame Synchronization Lost Raw Interrupt Status and Set. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status.
0x0 = Inactive
0x1 = Active
|
| 1 |
RRASTRDONE |
R/W |
0x0 |
Raster Mode Frame Done interrupt. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status.
0x0 = Inactive
0x1 = Active
|
| 0 |
DONE |
R/W |
0x0 |
Raster or LIDD Frame Done (shared, depends on whether Raster or LIDD mode enabled) Raw Interrupt Status and Set. Writing 1 will set status. Writing 0 has no effect. Read indicates raw status.
0x0 = Inactive
0x1 = Active
|