SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The DMA Status (DMASTAT) register returns the status of the µDMA controller. You cannot read this register when the µDMA controller is in the reset state.
DMASTAT is shown in Figure 8-10 and described in Table 8-20.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | DMACHANS | ||||||
| R-0h | R-1Fh | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STATE | RESERVED | MASTEN | |||||
| R-0h | R-0h | R-0h | |||||