SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
GPTM Timer A Match (GPTMTAMATCHR)
This register is loaded with a match value. Interrupts can be generated when the timer value is equal to the value in this register in one-shot or periodic mode.
In Edge-Count mode, this register along with GPTMTAILR, determines how many edge events are counted. The total number of edge events counted is equal to the value in GPTMTAILR minus this value. Note that in edge-count mode, when executing an up-count, the value of GPTMTnPR and GPTMTnILR must be greater than the value of GPTMTnPMR and GPTMTnMATCHR.
In PWM mode, this value along with GPTMTAILR, determines the duty cycle of the output PWM signal.
When a 16/32-bit GPTM is configured to one of the 32-bit modes, GPTMTAMATCHR appears as a 32-bit register (the upper 16-bits correspond to the contents of the GPTM Timer B Match (GPTMTBMATCHR) register). In a 16-bit mode, the upper 16 bits of this register read as 0s and have no effect on the state of GPTMTBMATCHR.
GPTMTAMATCHR is shown in Figure 18-20 and described in Table 18-23.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TAMR | |||||||||||||||||||||||||||||||
| R/W-0xFFFFFFFF | |||||||||||||||||||||||||||||||