SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC System Time - Nanoseconds Update (EMACTIMNANOU)
This register along with the EMACTIMSECU register initializes or updates the system time maintained by the MAC. Both of these register must be written before setting the TSINIT or TSUPDT bits in the EMACTIMSTCTRL register.
EMACTIMNANOU is shown in Figure 15-60 and described in Table 15-69.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ADDSUB | TSSS | ||||||
| R/W-0x0 | R/W-0x0 | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TSSS | |||||||
| R/W-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TSSS | |||||||
| R/W-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TSSS | |||||||
| R/W-0x0 | |||||||