SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Peripheral Properties (USBPP)
The USBPP register provides information regarding the properties of the USB module.
USBPP is shown in Figure 27-90 and described in Table 27-97.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ECNT | |||||||
| R-0x8 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| USB | ULPI | PHY | TYPE | ||||
| R-0x3 | R-0x1 | R-0x1 | R-0x1 | ||||