SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Two pixel data are stored in each 32-bit word in memory. The upper four bits in each 16-bit halfword are unused. Figure 20-10 shows the 12-bpp data format.
Figure 20-10 12-bpp Data Format 12-bpp color format has 4 pixels per red, green and blue color component. The BGR configuration is output on LCDDATA [11:0], as shown in Figure 20-11. LCDDATA [23:12] are unused.
Figure 20-11 12-bpp Color Component Ordering