| 31-8 |
RESERVED |
R |
0x0 |
|
| 7 |
R7 |
R |
0x0 |
16/32-Bit General-Purpose Timer 7 Peripheral Ready
0x0 = 16/32-bit timer module 7 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 7 is ready for access.
|
| 6 |
R6 |
R |
0x0 |
16/32-Bit General-Purpose Timer 6 Peripheral Ready
0x0 = 16/32-bit timer module 6 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 6 is ready for access.
|
| 5 |
R5 |
R |
0x0 |
16/32-Bit General-Purpose Timer 5 Peripheral Ready
0x0 = 16/32-bit timer module 5 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 5 is ready for access.
|
| 4 |
R4 |
R |
0x0 |
16/32-Bit General-Purpose Timer 4 Peripheral Ready
0x0 = 16/32-bit timer module 4 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 4 is ready for access.
|
| 3 |
R3 |
R |
0x0 |
16/32-Bit General-Purpose Timer 3 Peripheral Ready
0x0 = 16/32-bit timer module 3 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 3 is ready for access.
|
| 2 |
R2 |
R |
0x0 |
16/32-Bit General-Purpose Timer 2 Peripheral Ready
0x0 = 16/32-bit timer module 2 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 2 is ready for access.
|
| 1 |
R1 |
R |
0x0 |
16/32-Bit General-Purpose Timer 1 Peripheral Ready
0x0 = 16/32-bit timer module 1 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 1 is ready for access.
|
| 0 |
R0 |
R |
0x0 |
16/32-Bit General-Purpose Timer 0 Peripheral Ready
0x0 = 16/32-bit timer module 0 is not ready for access. It is unclocked, unpowered, or in the process of completing a reset sequence.
0x1 = 16/32-bit timer module 0 is ready for access.
|