SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
UART Peripheral Identification 0 (UARTPeriphID0)
The UARTPeriphIDn registers are hard-coded and the fields within the registers determine the reset values.
UARTPeriphID0 is shown in Figure 26-26 and described in Table 26-26.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PID0 | ||||||||||||||||||||||||||||||
| R-0x0 | R-0x11 | ||||||||||||||||||||||||||||||