SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
LCD Controller Peripheral Ready (PRLCD)
The PRLCD register indicates whether the LCD Controller modules are ready to be accessed by software following a change in status of power, run mode clocking, or reset. A power change is initiated if the corresponding PCLCD bit is changed from 0 to 1. A run mode clocking change is initiated if the corresponding RCGCLCD bit is changed. A reset change is initiated if the corresponding SRLCD bit is changed from 0 to 1.
The PRLCD bit is cleared on any of the preceding events and is not set again until the module is completely powered, enabled, and internally reset.
PRLCD is shown in Figure 4-193 and described in Table 4-221.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||