16.5.32 EPIHB8TIME3 Register (Offset = 0x318) [reset = 0xA000]
EPI Host-Bus 8 Timing Extension (EPIHB8TIME3)
NOTE
The MODE field in the EPICFG register determines which configuration is enabled.
For EPIHB8TIME 3 to be valid, the MODE field must be 0x2.
EPIHB8TIME3 is shown in Figure 16-61 and described in Table 16-45.
Return to Summary Table.
Figure 16-61 EPIHB8TIME3 Register
| 31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
| RESERVED |
IRDYDLY |
| R-0x0 |
R/W-0x0 |
|
| 23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
| reserved-1 |
| R-0x2 |
|
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| reserved-1 |
CAPWIDTH |
RESERVED |
| R-0x2 |
R/W-0x2 |
R-0x0 |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
WRWSM |
RESERVED |
RDWSM |
| R-0x0 |
R/W-0x0 |
R-0x0 |
R/W-0x0 |
|
Table 16-45 EPIHB8TIME3 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 31-26 |
RESERVED |
R |
0x0 |
|
| 25-24 |
IRDYDLY |
R/W |
0x0 |
CS2n Input Ready Delay
0x0 = reserved
0x1 = Stall begins one EPI clocks past iRDY low being sampled on the rising edge of EPIO clock.
0x2 = Stall begins two EPI clocks past iRDY low being sampled on the rising edge of EPIO clock.
0x3 = Stall begins three EPI clocks past iRDY low being sampled on the rising edge of EPIO clock.
|
| 23-14 |
RESERVED |
R |
0x2 |
|
| 13-12 |
CAPWIDTH |
R/W |
0x2 |
CS2n Inter-transfer Capture Width Controls the delay between Host-Bus transfers.
0x0 = Reserved
0x1 = 1 EPI clock.
0x2 = 2 EPI clock.
0x3 = Reserved
|
| 11-5 |
RESERVED |
R |
0x0 |
|
| 4 |
WRWSM |
R/W |
0x0 |
CS2n Write Wait State Minus One This bit is used with the WRWS field in EPIHB8CFG3.
This field is not applicable in BURST mode.
0x0 = No change in the number of wait state clock cycles programmed in the in WRWS field in EPIHB8CFG3 register.
0x1 (Write) = Wait state value is noWRWS; 1WRWS field is programmed in EPIHB8CFG3.
|
| 3-1 |
RESERVED |
R |
0x0 |
|
| 0 |
RDWSM |
R/W |
0x0 |
CS2n Read Wait State Minus One This field is used with RDWS field in EPIHB8CFG3.
This bit is not applicable in BURST mode.
0x0 = No change in the number of wait state clock cycles programmed in the RDWS field of EPIHB8CFG3.
0x1 (Write) = Wait state value is noRDWS; 1RDWS field is programmed in EPIHB8CFG3.
|