| 31-9 |
RESERVED |
R |
0x0 |
|
| 8 |
RXFFIM |
R/W |
0x0 |
Receive FIFO Full Interrupt Mask.
0x0 = The RXFFRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The Receive FIFO Full interrupt is sent to the interrupt controller when the RXFFRIS bit in the I2CSRIS register is set.
|
| 7 |
TXFEIM |
R/W |
0x0 |
Transmit FIFO Empty Interrupt Mask.
0x0 = The TXFERIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The Transmit FIFO Empty interrupt is sent to the interrupt controller when the TXFERIS bit in the I2CSRIS register is set.
|
| 6 |
RXIM |
R/W |
0x0 |
Receive FIFO Request Interrupt Mask.
0x0 = The RXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The RX FIFO Request interrupt is sent to the interrupt controller when the RXRIS bit in the I2CSRIS register is set.
|
| 5 |
TXIM |
R/W |
0x0 |
Transmit FIFO Request Interrupt Mask.
0x0 = The TXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The TX FIFO Request interrupt is sent to the interrupt controller when the TXRIS bit in the I2CSRIS register is set.
|
| 4 |
DMATXIM |
R/W |
0x0 |
Transmit DMA Interrupt Mask.
0x0 = The DMATXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The transmit DMA complete interrupt is sent to the interrupt controller when the DMATXRIS bit in the I2CSRIS register is set.
|
| 3 |
DMARXIM |
R/W |
0x0 |
Receive DMA Interrupt Mask.
0x0 = The DMARXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The receive DMA complete interrupt is sent to the interrupt controller when the DMARXRIS bit in the I2CSRIS register is set.
|
| 2 |
STOPIM |
R/W |
0x0 |
Stop Condition Interrupt Mask.
0x0 = The STOPRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The STOP condition interrupt is sent to the interrupt controller when the STOPRIS bit in the I2CSRIS register is set.
|
| 1 |
STARTIM |
R/W |
0x0 |
Start Condition Interrupt Mask.
0x0 = The STARTRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = The START condition interrupt is sent to the interrupt controller when the STARTRIS bit in the I2CSRIS register is set.
|
| 0 |
DATAIM |
R/W |
0x0 |
Data Interrupt Mask.
0x0 = The DATARIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = Data interrupt sent to interrupt controller when DATARIS bit in the I2CSRIS register is set.
|