SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
The EEPROT register is used to set or read the protection for the current block, as selected by the EEBLOCK register. Protection and access control is used to determine when a block's contents can be read or written.
NOTE
A read of the EEPROT register during the EEPROM initialization sequence is only valid when the WORKING bit is 0 in EEDONE register.
EEPROT is shown in Figure 7-33 and described in Table 7-34.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ACC | PROT | |||||||||||||
| R-0x0 | R/W-0x0 | R/W-0x0 | |||||||||||||