SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Controller Area Network Software Reset (SRCAN)
The SRCAN register lets software reset the available CAN modules.
A peripheral is reset by software using a simple 2-step process:
There may be latency from the clearing of the SRCAN bit to when the peripheral is ready for use. Software should check the corresponding PRCAN bit to verify that the CAN module registers are ready to be accessed.
NOTE
Use this register to reset the CAN modules.
SRCAN is shown in Figure 4-81 and described in Table 4-88.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R1 | R0 | |||||||||||||
| R-0x0 | R/W-0x0 | R/W-0x0 | |||||||||||||