SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Full-Speed Last Transaction to End of Frame Timing (USBFSEOF)
OTG A / Host
OTG B / Device
This 8-bit configuration register specifies the minimum time gap allowed between the start of the last transaction and the EOF for full-speed transactions.
USBFSEOF is shown in Figure 27-31 and described in Table 27-36.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FSEOFG | |||||||
| R/W-0x77 | |||||||