ADS1262 32-bit 38-kSPS 10-ch delta-sigma ADC with PGA and voltage reference for factory automation | TI.com

ADS1262 (ACTIVE) 32-bit 38-kSPS 10-ch delta-sigma ADC with PGA and voltage reference for factory automation

 
 Innovation Award Selezone 2016

The ADS1262 was awarded the 2016 Selezione di Elettronica Innovation Award.

Description

The ADS1262 and ADS1263 are low-noise, low-drift, 38.4-kSPS, delta-sigma (ΔΣ) ADCs with an integrated PGA, reference, and internal fault monitors. The ADS1263 integrates an auxiliary, 24-bit, ΔΣ ADC intended for background measurements. The sensor-ready ADCs provide complete, high-accuracy, one-chip measurement solutions for the most-demanding sensor applications, including weigh scales, strain-gauge sensors, thermocouples, and resistance temperature devices (RTD).

The ADCs are comprised of a low-noise, CMOS PGA (gains 1 to 32), a ΔΣ modulator, followed by a programmable digital filter. The flexible analog front-end (AFE) incorporates two sensor-excitation current sources suitable for direct RTD measurement.

A single-cycle settling digital filter maximizes multiple-input conversion throughput, while providing 130-dB rejection of 50-Hz and 60-Hz line cycle interference.

The ADS1262 and ADS1263 are pin and functional compatible. These devices are available in a 28-pin TSSOP package and are fully specified over the –40°C to +125°C temperature range.

Features

  • Precision, 32-bit, ΔΣ ADC
  • Auxiliary 24-Bit, ΔΣ ADC (ADS1263)
  • Data Rates: 2.5 SPS to 38400 SPS
  • Differential Input, CMOS PGA
  • 11 Multifunction Analog Inputs
  • High-Accuracy Architecture
    • Offset Drift: 1 nV/°C
    • Gain Drift: 0.5 ppm/°C
    • Noise: 7 nVRMS (2.5 SPS, Gain = 32)
    • Linearity: 3 ppm
  • 2.5-V Internal Voltage Reference
    • Temperature Drift: 2 ppm/°C
  • 50-Hz and 60-Hz Rejection
  • Single-Cycle Settled Conversions
  • Dual Sensor Excitation Current Sources
  • Internal Fault Monitors
  • Internal ADC Test Signal
  • 8 General-Purpose Input/Outputs

Parametrics

Compare all products in Precision ADCs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Sample rate (Max) (kSPS) Number of input channels Interface Operating temperature range (C) Package Group Approx. price (US$) Power consumption (Typ) (mW) Package size: mm2:W x L (PKG) Architecture Input type Multi-channel configuration Reference mode Features Input range (Max) (V) Input range (Min) (V) Analog voltage AVDD (Min) (V) Analog voltage AVDD (Max) (V) Digital supply (Min) (V) Digital supply (Max) (V) Rating
ADS1262 Order now 32     38     10     SPI     -40 to 125     TSSOP | 28     8.90 | 1ku     27     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.5
5    
-2.5
0    
4.75     5.25     2.7     5.25     Catalog    
ADS1220 Order now 24     2     4     SPI     -40 to 125     TSSOP | 16
VQFN | 16    
3.95 | 1ku     1.4     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 16)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int
Supply    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
Oscillator
PGA
Temp Sensor    
2.85
5.6    
-2.85
0    
2.3     5.5     2.3     5.5     Catalog    
ADS1248 Order now 24     2     8     SPI     -40 to 125     TSSOP | 28     4.95 | 1ku     2.3     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.125
4.25    
-2.125
0    
2.7     5.25     2.7     5.25     Catalog    
ADS124S06 Order now 24     4     6     SPI     -50 to 125     TQFP | 32
VQFN | 32    
4.75 | 1ku     1.75     32TQFP: 49 mm2: 7 x 7 (TQFP | 32)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
Delta-Sigma     Differential
Single-Ended    
Multiplexed     Ext
Int    
50/60 Hz Rejection
Excitation Current Sources (iDACs)
GPIO
Oscillator
PGA
Temp Sensor    
2.625
5.25    
-2.625
0    
2.7     5.25