ADS8028
12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor
A newer version of this product is available
ADS8028
- Outstanding Performance:
- Throughput: Up to 1 MSPS
- No Missing Codes: 12 Bits
- INL: ±0.5 LSB
- SNR: 72 dB
- Highly Integrated:
- Eight Analog Inputs
- High-Resolution Internal Temperature Sensor
- Nine-Channel Multiplexer with Channel Sequencer
- Low-Drift Internal Voltage Reference
- Wide Supply Range:
- Analog Supply (AVDD): 2.7 V to 5.25 V
- Digital Supply (DVDD): 1.65 V to 5.25 V
- Low Power:
- 17 mW at 1 MSPS
- Flexible Power-Down Modes
- SPI™-Compatible Serial Interface: 20 MHz
- Small Footprint: 4-mm × 4-mm, Thin QFN-20
The ADS8028 is a 12-bit analog-to-digital converter (ADC), capable of operating at sampling speeds up to 1 MSPS. The device is based on a successive approximation register (SAR) core and provides an inherent sample-and-hold (SH) front-end.
In addition to having eight analog input channels, the ADS8028 offers an internal temperature sensor with 0.25°C resolution and an internal voltage reference. A nine-channel internal multiplexer enables multiple channels to be selected (including the internal temperature sensor) that are indefinitely scanned in a sequential manner. A simple SPI-compatible serial interface provides easy communication and control between the device and host controller. The digital supply can operate from 1.65 V to 5.25 V, enabling direct interface with a wide range of processors and controllers.
At full speed of 1 MSPS, the ADS8028 dissipates only 17 mW. The device offers flexible power-down modes to save power when conversions are not being performed. The ADS8028 performance is specified over the extended industrial temperature range of –40°C to +125°C.
The ADS8028 is ideal for demanding measurement applications, such as sensor output monitoring, power-supply monitoring, and printed circuit board (PCB) hot-spot analysis, and is available in a small form-factor QFN-20 package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 12-Bit, 1-MSPS, 8-Channel, SAR ADC w/ Internal Reference and Temperature Sensor datasheet (Rev. B) | 28 Mar 2012 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
EVM User's guide | ADS8028EVM-PDK User's Guide (Rev. A) | 21 Jul 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS8028EVM-PDK — ADS8028 Performance Demonstration Kit
The ADS8028EVM-PDK is designed to evaluate the ADS8028. The ADS8028 is a 12-bit, 8-channel muxed, successive approximation register (SAR) analog-to-digital converter (ADC), with a maximum throughput rate of 1 MSPS. The ADS8028 also offers an internal 2.5V voltage reference and internal temperature (...)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTJ) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.