SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Table 31-7 summarizes the ATL0, ATL1, ATL2, and ATL3 registers.
| Register Name | Type | Register Width (Bits) | Address Offset | ATL Physical Address |
|---|---|---|---|---|
| ATL_REVID | R | 32 | 0x0000 0000 | 0x4843 C000 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4843 C004 |
| ATL_PPMR0 | RW | 32 | 0x0000 0200 | 0x4843 C200 |
| ATL_BBSR0 | R | 32 | 0x0000 0204 | 0x4843 C204 |
| ATL_ATLCR0 | RW | 32 | 0x0000 0208 | 0x4843 C208 |
| RESERVED | R | 32 | 0x0000 020C | 0x4843 C20C |
| ATL_SWEN0 | RW | 32 | 0x0000 0210 | 0x4843 C210 |
| ATL_BWSMUX0 | RW | 32 | 0x0000 0214 | 0x4843 C214 |
| ATL_AWSMUX0 | RW | 32 | 0x0000 0218 | 0x4843 C218 |
| ATL_PCLKMUX0 | RW | 32 | 0x0000 021C | 0x4843 C21C |
| RESERVED | R | 32 | 0x0000 0220 | 0x4843 C220 |
| ATL_PPMR1 | RW | 32 | 0x0000 0280 | 0x4843 C280 |
| ATL_BBSR1 | R | 32 | 0x0000 0284 | 0x4843 C284 |
| ATL_ATLCR1 | RW | 32 | 0x0000 0288 | 0x4843 C288 |
| RESERVED | R | 32 | 0x0000 028C | 0x4843 C28C |
| ATL_SWEN1 | RW | 32 | 0x0000 0290 | 0x4843 C290 |
| ATL_BWSMUX1 | RW | 32 | 0x0000 0294 | 0x4843 C294 |
| ATL_AWSMUX1 | RW | 32 | 0x0000 0298 | 0x4843 C298 |
| ATL_PCLKMUX1 | RW | 32 | 0x0000 029C | 0x4843 C29C |
| RESERVED | R | 32 | 0x0000 02A0 | 0x4843 C2A0 |
| ATL_PPMR2 | RW | 32 | 0x0000 0300 | 0x4843 C300 |
| ATL_BBSR2 | R | 32 | 0x0000 0304 | 0x4843 C304 |
| ATL_ATLCR2 | RW | 32 | 0x0000 0308 | 0x4843 C308 |
| RESERVED | R | 32 | 0x0000 030C | 0x4843 C30C |
| ATL_SWEN2 | RW | 32 | 0x0000 0310 | 0x4843 C310 |
| ATL_BWSMUX2 | RW | 32 | 0x0000 0314 | 0x4843 C314 |
| ATL_AWSMUX2 | RW | 32 | 0x0000 0318 | 0x4843 C318 |
| ATL_PCLKMUX2 | RW | 32 | 0x0000 031C | 0x4843 C31C |
| RESERVED | R | 32 | 0x0000 0320 | 0x4843 C320 |
| ATL_PPMR3 | RW | 32 | 0x0000 0380 | 0x4843 C380 |
| ATL_BBSR3 | R | 32 | 0x0000 0384 | 0x4843 C384 |
| ATL_ATLCR3 | RW | 32 | 0x0000 0388 | 0x4843 C388 |
| RESERVED | R | 32 | 0x0000 038C | 0x4843 C38C |
| ATL_SWEN3 | RW | 32 | 0x0000 0390 | 0x4843 C390 |
| ATL_BWSMUX3 | RW | 32 | 0x0000 0394 | 0x4843 C394 |
| ATL_AWSMUX3 | RW | 32 | 0x0000 0398 | 0x4843 C398 |
| ATL_PCLKMUX3 | RW | 32 | 0x0000 039C | 0x4843 C39C |
| RESERVED | R | 32 | 0x0000 03A0 | 0x4843 C3A0 |