SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The Y 4:2:0 data type is used for a co-planar 4:2:0 data type. In this mode the data is assumed to be a single byte with each pixel is packed in a line. If a 2D transfer of the data is used the VPDMA will assume this data type is stored in an 8 bit container. This data block should have the width and the height of the expected frame for the client.
Figure 10-53 Y 4:2:0 (Data Type 2)