SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The keyboard controller has an overrun feature: A dedicated buffer allows the keyboard controller to memorize two successive events. If two successive events occur before a read is performed, the second event is stored and a second interrupt is generated when the first interrupt is cleared, allowing two consecutive key events to be received.
If a third event occurs before the first event is treated, a missed event interrupt (the KBD_IRQSTATUS[3] MISS_EVENT bit) is generated to report the lost event.
The MISS_EVENT interrupt is not routed to the KBD_IRQ signal; software must check the KBD_IRQSTATUS[3] MISS_EVENT bit to detect any missed events.