SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
When a transition is detected on the module input pin (EVENT_CAPTURE), the timer value in the TCRR can be captured and saved in the TCAR1 or TCAR2 register function of the mode selected in the TCLR[13] CAPT_MODE bit. The edge detection circuitry monitors transitions on the input pin (EVENT_CAPTURE).
The rising edge, falling edge, or both, can be selected in the TCLR[9:8] TCM bit field to trigger the timer counter capture. The module sets the IRQSTATUS[2] TCAR_IT_FLAG bit when an active edge is detected, and at the same time, the counter value TCRR is stored in timer capture register TCAR1 or TCAR2, as follows:
The edge detection logic is reset (a new capture is enabled) when the active capture interrupt is served. The IRQSTATUS[2] TCAR_IT_FLAG bit is cleared by writing 1 to it or when the edge detection mode bits (the TCLR[9:8] TCM bit field) are changed from no-capture mode detection to any other mode. The timer functional clock (input to prescaler) is used to sample the input pin (EVENT_CAPTURE). A negative or positive pulse input can be detected when the pulse time is greater than the functional clock period. An interrupt is issued on edge detection if the capture interrupt-enable bit is set in the IRQSTATUS_SET[2] TCAR_EN_FLAG bit (for TIMER1/2/10) or in the IRQENABLE_SET[2] TCAR_EN_FLAG bit (for other timers). See the examples in Figure 22-11 and Figure 22-12.
In Figure 22-11, the value of the TCLR[9:8] TCM bit field is 0b01, and the TCLR[13] CAPT_MODE bit is 0. Only the rising edge of EVENT_CAPTURE triggers a capture in the TCAR1 and TCAR2 registers, and only the TCAR1 register updates.
Figure 22-11 Capture Wave Example for TCLR[13] CAPT_MODE = 0In Figure 22-12, the value of the TCLR[9:8] TCM bit field is 0b01, and the TCLR[13] CAPT_MODE bit is 1. Only the rising edge of EVENT_CAPTURE triggers a capture in the TCAR1 register on the first enabled event, and the TCAR2 register updates on the second enabled event.
Figure 22-12 Capture Wave Example for TCLR[13] CAPT_MODE = 1