SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
This procedure describes the time-out configuration sequence (see Table 14-407).
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Disable time-out. | L4_LA_NETWORK_CONTROL_L[10:8] TIMEOUT_BASE | 0x0 |
| Clear TA time-out error status.(1) | L4_TA_AGENT_STATUS_L[8] REQ_TIMEOUT | 0x1 |
| Set time-out at TA level.(1) | L4_TA_AGENT_CONTROL_L[10:8] REQ_TIMEOUT | xxx |
| Set time-out base. | L4_LA_NETWORK_CONTROL_L[10:8] TIMEOUT_BASE | xxx |