SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Figure 24-215 shows an overview of the MLBSS software and data flow.
Figure 24-215 MLBSS Software and Data Flow OverviewThe MLBSS data flow is defined in the following way:
Steps 1 and 2 are done by software. For more information see Section 24.12.5.1.2.1, Channel Initialization
Steps 3-5 are handled by MLBSS internal hardware.
The top-level software tasks that the application must perform can be placed in two categories:
For more information about channel initialization, see Section 24.12.5.1.2.1, Channel Initialization.
For more information about channel servicing, see Section 24.12.5.2.1, Channel Servicing.