SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
This section identifies the requirements of initializing the surrounding modules when the MMU module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the MMU. For more information, see Section 20.2, MMU Module Integration .
| Surrounding Modules | Comments |
|---|---|
| PRCM | Enable MMU interface/functional clock. |
| (optional) Interrupt controller(s) | Configure device interrupt controller(s) to enable the interrupts from MMU. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see IRQ_CROSSBAR Module Functional Description, in Control Module. |