SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Table 10-17 lists for each client:
| Client | Channel(s) | Tiled Memory Max Line Size | Non-Tiled Memory Max Line Size | Additional Features |
| dei_hq_1_chroma | hq_vid1_chroma | 1920 (color seperate) 960 (interleaved) | 1920 (color seperate) 960 (interleaved) | Virtual Video Buffer with line buffer limitations TILED |
| dei_hq_1_luma | hq_vid1_luma | 1920 (color seperate) 960 (interleaved) | 4096 | Virtual Video Buffer TILED |
| dei_hq_2_luma | hq_vid2_luma | 1920 (color seperate) 960 (interleaved) | 4096 | Virtual Video Buffer TILED |
| dei_hq_2_chroma | hq_vid2_chroma | 1920 (color seperate) 960 (interleaved) | 1920 (color seperate) 960 (interleaved) | Virtual Video Buffer with line buffer limitations TILED |
| dei_hq_3_luma | hq_3_luma | 1920 (color seperate) 960 (interleaved) | 4096 | Virtual Video Buffer TILED |
| dei_hq_3_chroma | hq_3_chroma | 1920 (color seperate) 960 (interleaved) | 1920 (color seperate) 960 (interleaved) | Virtual Video Buffer with line buffer limitations TILED |
| dei_hq_mv_in | hq_mv_in | Tiled Data Not Supported | 4096 | |
| dei_hq_mv_out | hq_mv_out | Tiled Data Not Supported | 4096 | |
| vip1_up_y | vip1_porta_luma vip1_porta_rgb | 1920 (color seperate) 960 (interleaved) | 4096 | TILED |
| vip1_up_uv | vip1_porta_chroma | 1920 (color seperate) 960 (interleaved) | 4096 | TILED |