SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The PCIe controller has two hardware reset inputs - a hardware main and fundamental resets which are asynchronous and active low.
In addition, a number of internal reset conditions can cause some sections of the controller to reset, depending on the power transitions and configuration. All reset conditions and categories are described below.