SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The CTRL_WKUP_SECURE_EMIF1_SDRAM_CONFIG and CTRL_WKUP_SECURE_EMIF2_SDRAM_CONFIG registers have bits which determine the basic settings of the two EMIF controllers. These are, for example, settings like CAS write latency, SDRAM drive strength, SDRAM termination resistor values, SDRAM type and others.
The CTRL_WKUP_SECURE_EMIF1_SDRAM_CONFIG bit field values are exported upon POR to the EMIF1.EMIF_SDRAM_CONFIG register.
The CTRL_WKUP_SECURE_EMIF2_SDRAM_CONFIG bit field values are exported upon POR to the EMIF2.EMIF_SDRAM_CONFIG register.
The CTRL_WKUP_EMIF1_SDRAM_CONFIG_EXT and CTRL_WKUP_EMIF2_SDRAM_CONFIG_EXT registers are associated with DDR PHY controls, ODT values for device DDR I/Os, some leveling related parameters and others.