SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | MPU_WUGEN Physical Address |
|---|---|---|---|---|
| WKG_CONTROL_0 | R | 32 | 0x0000 0000 | 0x4828 1000 |
| WKG_ENB_A_0 | RW | 32 | 0x0000 0010 | 0x4828 1010 |
| WKG_ENB_B_0 | RW | 32 | 0x0000 0014 | 0x4828 1014 |
| WKG_ENB_C_0 | RW | 32 | 0x0000 0018 | 0x4828 1018 |
| WKG_ENB_D_0 | RW | 32 | 0x0000 001C | 0x4828 101C |
| WKG_ENB_E_0 | RW | 32 | 0x0000 0020 | 0x4828 1020 |
| RESERVED | R | 32 | 0x0000 0024 | 0x4828 1024 |
| RESERVED | R | 32 | 0x0000 0028 | 0x4828 1028 |
| RESERVED | R | 32 | 0x0000 002C | 0x4828 102C |
| RESERVED | R | 32 | 0x0000 0030 | 0x4828 1030 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4828 1034 |
| WKG_CONTROL_1 | R | 32 | 0x0000 0400 | 0x4828 1400 |
| WKG_ENB_A_1 | RW | 32 | 0x0000 0410 | 0x4828 1410 |
| WKG_ENB_B_1 | RW | 32 | 0x0000 0414 | 0x4828 1414 |
| WKG_ENB_C_1 | RW | 32 | 0x0000 0418 | 0x4828 1418 |
| WKG_ENB_D_1 | RW | 32 | 0x0000 041C | 0x4828 141C |
| WKG_ENB_E_1 | RW | 32 | 0x0000 0420 | 0x4828 1420 |
| RESERVED | R | 32 | 0x0000 0424 | 0x4828 1424 |
| RESERVED | R | 32 | 0x0000 0428 | 0x4828 1428 |
| RESERVED | R | 32 | 0x0000 042C | 0x4828 142C |
| RESERVED | R | 32 | 0x0000 0430 | 0x4828 1430 |
| RESERVED | R | 32 | 0x0000 0434 | 0x4828 1434 |
| AUX_CORE_BOOT_0 | RW | 32 | 0x0000 0800 | 0x4828 1800 |
| AUX_CORE_BOOT_1 | RW | 32 | 0x0000 0804 | 0x4828 1804 |
| STM_HWEVENTS_INV | RW | 32 | 0x0000 0808 | 0x4828 1808 |
| AMBA_IF_MODE | RW | 32 | 0x0000 080C | 0x4828 180C |
| RESERVED | R | 32 | 0x0000 0C00 | 0x4828 1C00 |
| RESERVED | R | 32 | 0x0000 0C04 | 0x4828 1C04 |
| TIMESTAMPCYCLELO | R | 32 | 0x0000 0C08 | 0x4828 1C08 |
| TIMESTAMPCYCLEHI | R | 32 | 0x0000 0C0C | 0x4828 1C0C |