SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-276 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
| Module | Clock | Clock Type |
|---|---|---|
| ATL | ATL_L3_GICLK | Interface(1) |
| ATL_GFCLK | Functional |
Table 3-277 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| ATL | None |
Table 3-278 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| ATL | Slave | CM_ATL_ATL_CLKCTRL[17:16] IDLEST | Idle status |
| CM_ATL_ATL_CLKCTRL[27:26] CLKSEL_SOURCE2 | Select source for ATL clock | ||
| CM_ATL_ATL_CLKCTRL[25:24] CLKSEL_SOURCE1 | Select source for ATL clock |
Table 3-279 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| ATL | Available | N/A | Available | CM_ATL_ATL_CLKCTRL[1:0] MODULEMODE | Read/write |