SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-284 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| VIP1 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ)/ Master wake-up request |
| VIP2 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ)/ Master wake-up request |
| VIP3 | Slave wake-up request (MPU-IRQ, IPU1-IRQ, IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ)/ Master wake-up request |
Table 3-285 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| VIP1 | Master/slave | CM_CAM_VIP1_CLKCTRL[18] STBYST | Standby status |
| CM_CAM_VIP1_CLKCTRL[17:16] IDLEST | Idle status | ||
| VIP2 | Master/slave | CM_CAM_VIP2_CLKCTRL[18] STBYST | Standby status |
| CM_CAM_VIP2_CLKCTRL[17:16] IDLEST | Idle status | ||
| VIP3 | Master/slave | CM_CAM_VIP3_CLKCTRL[18] STBYST | Standby status |
| CM_CAM_VIP3_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-286 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| VIP1 | Available | Available | N/A | CM_CAM_VIP1_CLKCTRL[1:0] MODULEMODE | Read/write |
| VIP2 | Available | Available | N/A | CM_CAM_VIP2_CLKCTRL[1:0] MODULEMODE | Read/write |
| VIP3 | Available | Available | N/A | CM_CAM_VIP3_CLKCTRL[1:0] MODULEMODE | Read/write |