SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
The EVE_L2_FNOC flagmux and error log registers are used for error logging and flag muxing purposes. The status information stored in them can be used to resolve issues related to EVE_NoC access coflicts, debugging, and so forth. The related registers are described in Section 8.1.5.3 EVE L2_FNOC Register Summary and Description. For more information on flag muxing and error logging, see L3_MAIN Interconnect Error Handling in L3_MAIN Interconnect.