SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
The presence-condition-detected status flag is contained in the HDQ_CTRL_STATUS[3] PRESENCEDETECT bit. This is valid only in 1-Wire mode. The flag is updated when the HDQ_INT_STATUS[0] TIMEOUT bit is set. Therefore, its correct value shows only after the interrupt is generated. The firmware must wait for the time-out condition; otherwise, the flag keeps its previous value and is undefined.