SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | USB3_PHY_RX Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x4A08 4400 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4A08 4404 |
| RESERVED | R | 32 | 0x0000 0008 | 0x4A08 4408 |
| USB3PHYRX_ANA_PROGRAMMABILITY_REG1 | RW | 32 | 0x0000 000C | 0x4A08 440C |
| RESERVED | R | 32 | 0x0000 0010 | 0x4A08 4410 |
| RESERVED | R | 32 | 0x0000 0014 | 0x4A08 4414 |
| RESERVED | R | 32 | 0x0000 0018 | 0x4A08 4418 |
| USB3PHYRX_TRIM_REG4 | RW | 32 | 0x0000 001C | 0x4A08 441C |
| RESERVED | R | 32 | 0x0000 0020 | 0x4A08 4420 |
| USB3PHYRX_DLL_REG1 | RW | 32 | 0x0000 0024 | 0x4A08 4424 |
| USB3PHYRX_DIGITAL_MODES_REG1 | RW | 32 | 0x0000 0028 | 0x4A08 4428 |
| RESERVED | R | 32 | 0x0000 002C | 0x4A08 442C |
| RESERVED | R | 32 | 0x0000 0030 | 0x4A08 4430 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4A08 4434 |
| USB3PHYRX_EQUALIZER_REG1 | RW | 32 | 0x0000 0038 | 0x4A08 4438 |
| RESERVED | R | 32 | 0x0000 003C | 0x4A08 443C |
| RESERVED | R | 32 | 0x0000 0040 | 0x4A08 4440 |
| RESERVED | R | 32 | 0x0000 0044 | 0x4A08 4444 |
| RESERVED | R | 32 | 0x0000 0048 | 0x4A08 4448 |
| RESERVED | R | 32 | 0x0000 004C | 0x4A08 444C |
| RESERVED | R | 32 | 0x0000 0050 | 0x4A08 4450 |
| RESERVED | R | 32 | 0x0000 0054 | 0x4A08 4454 |
| RESERVED | R | 32 | 0x0000 0058 | 0x4A08 4458 |
| RESERVED | R | 32 | 0x0000 005C | 0x4A08 445C |
| RESERVED | R | 32 | 0x0000 0060 | 0x4A08 4460 |
| RESERVED | R | 32 | 0x0000 0064 | 0x4A08 4464 |