SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
| Module Name | Base Address | Size |
|---|---|---|
| CLK3_FLAGMUX_STATCOLL | 0x4500 0500 | 512 bytes |
| CLK2_STATCOLL0 | 0x4500 1000 | 512 bytes |
| CLK2_STATCOLL1 | 0x4500 2000 | 512 bytes |
| CLK2_STATCOLL2 | 0x4500 3000 | 512 bytes |
| CLK2_STATCOLL3 | 0x4500 4000 | 512 bytes |
| CLK2_STATCOLL4 | 0x4500 5000 | 512 bytes |
| CLK2_STATCOLL5 | 0x4500 6000 | 512 bytes |
| CLK2_STATCOLL6 | 0x4500 7000 | 512 bytes |
| CLK2_STATCOLL7 | 0x4500 8000 | 512 bytes |
| CLK2_STATCOLL8 | 0x4500 9000 | 512 bytes |
| CLK2_STATCOLL9 | 0x4500 A000 | 512 bytes |