SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
Bits 8:0 give the next channel to use to create a composite frame. The next channel must be to a free channel. The last channel of a row should point back to the initial channel which must be a channel tied directly to a client. The Descriptor for the Next Channel must be of the same type as the current descriptor.