SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The ARP32 CPU contains an 8-entry, 32-bit architectural register file named R0-R7.
The architectural registers are read (for source operands) at the end of Fetch-decode (2 dedicated read ports available at fetch-decode for this) and written back at the end of execute stage (1 dedicated write port available at EXE for this). Additionally, for load instructions, the memory read data is written back to architectural register file at the end of writeback stage (1 dedicated write port available at WB for this) and for store instructions, the architectural register file is read (for write data) at the execute stage (via a dedicated read port available in EXE phase).
The register file contains logic to detect matching of write address in the execute stage and two read addresses in the decode stage for bypassing of result data to read data buses. The read data is flopped in the register file and routed to the execution unit in the execute stage.