SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 15-86 list the local address to SDRAM address mapping when IBANK_POS = 1 and EBANK_POS = 0.
| MAddr[31:N] N = 1 if 16-bit data bus width; N = 2 if 32-bit data bus width | |||||||
|---|---|---|---|---|---|---|---|
| bank address[2] | row address | bank address[1:0] | column address | ||||
| IBANK value | bank[2] width (bits) | ROWSIZE value | row width (bits) | IBANK value | bank[1:0] width (bits) | PAGESIZE value | col width (bits) |
| 0 | 0 | 0 | 9 | 0 | 0 | 0 | 8 |
| 1 | 0 | 1 | 10 | 1 | 1 | 1 | 9 |
| 2 | 0 | 2 | 11 | 2 | 2 | 2 | 10 |
| 3 | 1 | 3 | 12 | 3 | 2 | 3 | 11 |
| 4 | 13 | ||||||
| 5 | 14 | ||||||
| 6 | 15 | ||||||
| 7 | 16 | ||||||
For EMIF_SDRAM_CONFIG[28:27] IBANK_POS = 1, the EMIF interleaves banks the same as for EMIF_SDRAM_CONFIG[28:27] IBANK_POS = 0 but the interleaving of banks is limited to four banks. Thus, the EMIF can keep a maximum of 8 banks open at a time but can interleave among only 4 of them.