SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The ConnID value is used for error reporting in the memory switch error register (EVE_MSW_ERR[24:16] CONNID). Table 1-5 lists the EVE internal initiators and their assigned 9-bit ConnID values.
| Initiator | CONNID Value |
|---|---|
| System initiators (through OCP target bus) | 0 to FFh |
| ARP32 | 100h |
| VCOP | 101h |
| EDMA TC0 | 102h |
| EDMA TC1 | 103h |