SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Adaptive Voltage Scaling (AVS) Class 0 (also referred to as SmartReflex™) is a procedure for lowering the voltage on certain device power rails. AVS Class 0 attempts to normalize the power consumption across all devices. The optimal voltage for each AVS supported rail of each device is determined after analysis in the factory. This value is written in the device eFuse where it can be read through dedicated registers. These registers reside in the control module. For more information, see Section 18.4.6.12, AVS Class 0 Associated Registers, in Chapter 18, Control Module.