SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA75 , DRA750 , DRA752 , DRA756
OCP2SCP2 module has a local support for an automatic clock gating based on L4_CFG interconnect activity. This feature is enabled by setting the OCP2SCP2[0] AUTOIDLE bit to 0x1, otherwise the module interface clock is free running. For more information, see Clock Domain-Level Clock Management, in Power, Reset, and Clock Management.