SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | CM_CORE__CAM Physical Address L4_CFG Interconnect |
|---|---|---|---|---|
| CM_CAM_CLKSTCTRL | RW | 32 | 0x0000 0000 | 0x4A00 9000 |
| CM_CAM_STATICDEP | RW | 32 | 0x0000 0004 | 0x4A00 9004 |
| CM_CAM_VIP1_CLKCTRL | RW | 32 | 0x0000 0020 | 0x4A00 9020 |
| CM_CAM_VIP2_CLKCTRL | RW | 32 | 0x0000 0028 | 0x4A00 9028 |
| CM_CAM_VIP3_CLKCTRL | RW | 32 | 0x0000 0030 | 0x4A00 9030 |
| RESERVED | R | 32 | 0x0000 0038 | 0x4A00 9038 |
| RESERVED | R | 32 | 0x0000 0040 | 0x4A00 9040 |
| RESERVED | R | 32 | 0x0000 0048 | 0x4A00 9048 |