SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The dual Cortex®-A15 microprocessor unit (MPU) subsystem serves the applications processing role by running the high-level operating system (HLOS) and application code. The MPU subsystem is based on the symmetric multiprocessor (SMP) architecture, and thus it delivers high performance and optimal power management, debug, and emulation capabilities.
The MPU subsystem incorporates two Cortex-A15 MPU cores (MPU_C0 and MPU_C1), individual level 1 (L1) caches, level 2 (L2) cache (MPU_L2CACHE) shared between them, and various other shared peripherals. To aid software development, the processor cores can be kept cache-coherent with each other and with the L2 cache.
The MPU subsystem provides a high-performance computing platform with high peak-computing performance and low memory latency, while also supporting a configuration to shut off one core and run the other at low voltage and low frequency to achieve low-power operation.
Only MPU_C1 can be put in off (FORCED_OFF) power state. The lowest power state of MPU_C0 is CSWR.
Figure 4-1 is a high-level block diagram of the MPU subsystem.
Figure 4-1 MPU Subsystem Overview