SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Current Offset | Board Offset | I2 | –32768 | 32767 | 0 | — |
Description: This board-level offset is subtracted from the coulomb counter conversion results in current calculations. To enable higher-resolution calibration, this value is divided by Calibration:Current Offset:Coulomb Counter Offset Samples before being used. This enables subtraction of fractional-count offsets.