SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OTF | Threshold | U1 | 0 | 150 | 80 | °C |
Description: This parameter sets the FET Overtemperature threshold. When the FET temperature is greater than or equal to this threshold for Protections:OTF:Delay seconds, the protection is triggered.